SLVUC72C October 2021 – November 2022 TPSI3050-Q1
Designator | Quantity | Description | PartNumber | Manufacturer |
|---|---|---|---|---|
C1 | 1 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | GCM21BR71H104KA37K | MuRata |
C2 | 1 | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71E105KA64D | MuRata |
C3 | 1 | CAP, CERM, 0.22 uF, 16 V, +/- 10%, X7R, 0402 | GRM155R71C224KA12D | MuRata |
C4, C5 | 2 | CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 | GRT188R61E106ME13D | MuRata |
C6, C7 | 2 | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 | UMK107AB7105KA-T | Taiyo Yuden |
C8, C10 | 2 | CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402 | GRM155R71E103KA01D | MuRata |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M |
J1 | 1 | Terminal Block, 5 mm, 3x1, Tin, TH | 691 101 710 003 | Wurth Elektronik |
J2 | 1 | Header, 100mil, 3x1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
J3, J5, J6, J7 | 4 | Terminal Block, 5 mm, 2x1, Tin, TH | 691 101 710 002 | Wurth Elektronik |
J4 | 1 | Header, 2.54mm, 2x2, Gold, TH | PBC02DAAN | Sullins Connector Solutions |
L1 | 1 | Ferrite Bead, 2200 ohm @ 100 MHz, 0.2 A, 0805 | 742792094 | Wurth Elektronik |
Q1, Q2 | 2 | MOSFET N-Channel 650V 33A (Tc) 171W (Tc) Surface Mount PG-TO263-3 | IPB65R065C7ATMA2 | Infineon |
R1, R2, R3, R4, R5 | 5 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW12060000Z0EA | Vishay-Dale |
R6 | 1 | RES, 7.32 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6ENF7321V | Panasonic |
R7, R8 | 2 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | ERJ-8GEY0R00V | Panasonic |
R9 | 1 | RES, 20.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6ENF2002V | Panasonic |
R10 | 1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3GEY0R00V | Panasonic |
R11 | 1 | RES, 294 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2RKF2943X | Panasonic |
R12 | 1 | RES, 90.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2RKF9092X | Panasonic |
SH-J1, SH-J2 | 2 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12 | 12 | Test Point, Miniature, SMT | 5019 | Keystone |
U1 | 1 | Automotive Reinforced Isolated Switch Driver With Integrated 10-V Gate Supply | TPSI3050QDWZRQ1 | Texas Instruments |
U2 | 1 | Vin 3V to 36V, 150mA, Ultra-Low-Noise, High-PSRR Low-Dropout (LDO) Linear Regulator, DRB0008A (VSON-8) | TPS7A4901DRBR | Texas Instruments |