SLVUC73B January   2022  – February 2024 TPS7H4003-SEP

 

  1.   1
  2.   TPS7H4003EVM Evaluation Module (EVM)
  3.   Trademarks
  4. 1TPS7H4003EVM Overview
    1. 1.1 Features
    2. 1.2 Applications
  5. 2TPS7H4003EVM Default Configuration
  6. 3TPS7H4003EVM Initial Setup
  7. 4TPS7H4003EVM Testing
    1. 4.1 Output Voltage Regulation
    2. 4.2 Output Voltage Ripple
    3. 4.3 Soft Startup
    4. 4.4 Transient Response to Positive and Negative Load Step (9A to 18A to 9A)
    5. 4.5 Loop Frequency Response
    6. 4.6 Setup
  8. 5TPS7H4003EVM Schematic
  9. 6TPS7H4003EVM Bill of Materials (BOM)
  10. 7Board Layout
  11. 8Support Resources
  12. 9Revision History

Setup

The test setup, which includes several connections to Picotest Bode100 test instruments, is shown in Figure 4-7 with measurement results shown in Figure 4-8. The CHF, high frequency pole, component of the compensation circuit is optional. Omitting the CHF results in slightly increased phase margin. However, the benefit of including the CHF is that the gain curve is set in a downward trajectory as frequency increases, making a monotonic gain curve more likely to be achieved.

GUID-20220114-SS0I-7GDX-K9HM-VRFP1L7T1S5M-low.png Figure 4-7 Frequency Response Test Setup
GUID-20220114-SS0I-CG2K-GXHB-5D09L44QMJDQ-low.png Figure 4-8 Frequency Response