SLVUC73B
January 2022 – February 2024
1
TPS7H4003EVM Evaluation Module (EVM)
Trademarks
1
TPS7H4003EVM Overview
1.1
Features
1.2
Applications
2
TPS7H4003EVM Default Configuration
3
TPS7H4003EVM Initial Setup
4
TPS7H4003EVM Testing
4.1
Output Voltage Regulation
4.2
Output Voltage Ripple
4.3
Soft Startup
4.4
Transient Response to Positive and Negative Load Step (9A to 18A to 9A)
4.5
Loop Frequency Response
4.6
Setup
5
TPS7H4003EVM Schematic
6
TPS7H4003EVM Bill of Materials (BOM)
7
Board Layout
8
Support Resources
9
Revision History
5
TPS7H4003EVM Schematic
Figure 5-1
TPS7H4003EVM Schematic