SLVUCD1 May 2022 TPS65219
The EVM will power-up and operate without use of software. A GUI is currently under development and will provide a simple way to communicate to the device via I2C using the build-in USB2ANY utilizing an MSP430.
While the GUI is released, the USB2ANY along with the USB2ANY application can be used to read and write single registers. Section Section 6.1 provides the instructions for the setup.