SLVUCD1 May 2022 TPS65219
This section list the minimum hardware requirements needed to operate the EVM.
TPS65219 evaluation board.
A computer with an available USB port is required to make use of the EVM software. The EVM software
runs on the computer and communicates with the EVM via a USB-A to micro-B cable.
A 5V DC power supply is required to power the EVM. If loading the EVM, a 10 A limit or higher is recommended.