SLVUCE5A April 2022 – June 2022
The TPS25981EVM eFuse Evaluation Board has one channel and enables evaluation of the TPS259814L eFuse. Channel 1 is standalone channel and provides programmable OVLO, ITIMER, dVdt, and ILM settings. The input power is applied at connector J9 while J14 provides the output connection. Refer to the schematic in Figure 3-1 and EVM test setup in Figure 5-1. TVS diode D2 provides input protection from transient overvoltages, while Schottky diode D12 provides output protection for the TPS25981 eFuse.
S2 allows U1 to be RESET or disabled.
| EVM Function | Channel | Vin UVLO Threshold | Vin OVLO Threshold | ITimer | Output Slew Rate, dVdt | Current Limit | |
|---|---|---|---|---|---|---|---|
| Low Setting | Hi Setting | ||||||
| 2.7-V to 16-V, 10-A eFuse | CH1 | 10.84 V | Selectable OVLO – 3.77 V, 5.67 V, 13.76 V Note: OVLO must be greater than UVLO threshold | Selectable – 170 us, 1.7 ms, 17 ms | Selectable – 1 mV/us, 0.33 mV/us, 0.15 mV/us | 1.5 A | 11 A |