SLVUCE5A April 2022 – June 2022
Table 4-1 lists the TPS25981EVM eFuse Evaluation Board input and output connector functionality. Table 4-2 and Table 4-3 describe the test point availability and the jumper functionality. Table 4-4 describes the function of signal LEDs.
Channel | Connector | Label | Description |
|---|---|---|---|
| CH1 | J9 | VIN1(+), PGND(–) | Input of CH1 |
| J14 | VOUT1(+), PGND(–) | Output of CH1 |
Channel | Test Points | Label | Description |
|---|---|---|---|
CH1 | TP26 | VIN1 | CH1 input voltage |
TP30 | VOUT1 | CH1 output voltage | |
TP24 | EN/UVLO1 | CH1 EN/UVLO signal | |
TP25 | OVLO1 | CH1 OVLO signal | |
TP18 | ITIMER1 | CH1 ITIMER signal | |
TP16 | dVdt1 | CH1 output voltage ramp control | |
TP17 | ILM1 | CH1 current limit and monitor signal | |
TP22 | FLTb1 | CH1 fault signal | |
TP23 | PG1 | CH1 Power Good signal | |
TP21 | VCC_EXT1 | CH1 external VCC voltage point for U8 LDO | |
TP15 | GND1 | CH1 IC GND signal | |
TP14,TP19 | PGND1 | CH1 power GND signal |
Channel | Jumper | Label | Description | Default Jumper Position |
|---|---|---|---|---|
CH1 | J13 | VCC connection | 2-3 position connects onboard generated voltage, VCC as reference for digital signals of U1 | 2-3 |
J15 | dVdt1 | 1-2 position sets the output slew rate to 1 mV/us | 3-4 | |
| 3-4 position sets the output slew rate to 0.33 mV/us | ||||
| 5-6 position sets the output slew rate to 0.15 mV/us | ||||
J12 | ILM1 | 1-2 position sets the current limit to 1.5 A | 7-8 | |
| 3-4 position sets the current limit to 4.5 A | ||||
| 5-6 position sets the current limit to 8 A | ||||
| 7-8 position sets the current limit to 11 A | ||||
J10 | ITIMER1 | 1-2 position sets the transient current blanking period to 170 us | 3-4 | |
| 3-4 position sets the transient current blanking period to 1.7 ms | ||||
| 5-6 position sets the transient current blanking period to 17 ms | ||||
J1 | OVLO1 | 1-2 position sets input OVLO threshold at 3.77 V | 5-6 | |
| 3-4 position sets input OVLO threshold at 5.67 V | ||||
5-6 position sets input OVLO threshold at 13.76 V |
|
LED |
Description |
|---|---|
|
D3 |
When ON, indicates that PG is asserted for channel 1 |
|
D13 |
When ON, indicates that FLTb is asserted for channel 1 |