SLVUCG9 October   2022

 

  1.   Abstract
  2. 1Trademarks
  3. 2Introduction
    1. 2.1 Related Documentation
  4. 3Schematic, Bill of Materials, and Layout
    1. 3.1 TPS36Q1EVM Schematic
    2. 3.2 TPS36Q1EVM Bill of Materials
    3. 3.3 Layout and Component Placement
  5. 4EVM Connectors
    1. 4.1 EVM Jumpers
    2. 4.2 EVM Test Points
  6. 5EVM Setup and Operation
    1. 5.1 Input Power (VDD)
    2. 5.2 RESET
    3. 5.3 Manual Reset (MR)
    4. 5.4 SET0 and SET1
    5. 5.5 Watchdog Enable (WD_EN)
    6. 5.6 Watchdog Input (WDI)
    7. 5.7 Watchdog Output (WDO)
    8. 5.8 CRST
    9. 5.9 CWD
  7. 6EVM Performance Results
  8. 7Revision History

Watchdog Enable (WD_EN)

The WD_EN pin is only available in option C and D devices. This pin is used to ENABLE (logic 1) or disable (logic 0) the watchdog functionality of the device. To utilize this pin, configure J5, for option C devices, or J2 for option D devices. Refer to Table 4-3 and Table 4-4 for suggested jumper connections.