SLVUCK7A november 2022 – july 2023
As outlined in Table 3-1, header J1 provides connections to the low-voltage side of the SENSE capacitors (corresponding to the SENSE pins of the IC), the low-voltage side of the inject capacitor, the IC bias power supply (VDD and GND pins), which is set between 8 V and 16 V, and a remote enable (EN) signal.
| POSITION(1) | LABEL | DESCRIPTION |
|---|---|---|
| 1 | EN | Enable input – leave open or tie high to enable the IC; tie to GND to disable |
| 2 | VDD | Supply voltage connection – connect to a 12-V bias power supply referenced to GND(2) |
| 3 | INJ | Inject output – connect to a Y-rated inject capacitor, CINJ |
| 4 | GND | Ground – connect to the chassis ground of the system with a direct, low-inductance connection |
| 5 | S1 | Sense 1 input – connect to a Y-rated sense capacitor, CSEN1 |
| 6 | S2 | Sense 2 input – connect to a Y-rated sense capacitor, CSEN2 |
A 6-pin right-angle header, part number TSW-106-08-G-S-RA, connects the EVM to a corresponding female receptacle, part number SSW-106-01-G-S, which mounts on the EMI filter board that carries the passive filter components – the CM chokes, X-capacitors and Y-capacitors – as well as the sense and inject capacitors. The EVM includes both the header and the receptacle, manufactured by Samtec. See Section 4.2.