SLVUCK7A november 2022 – july 2023
The TPSF12C1QEVM evaluation module (EVM) is designed to conveniently evaluate the performance of the TPSF12C1 active filter IC. The EVM helps to improve the CM EMI signature in single-phase AC power systems.
The TPSF12C1 provides a low shunt impedance path for CM noise in the frequency range of interest for EMI measurement and helps to meet prescribed limits for EMI standards, such as:
Enabling up to 30 dB of CM noise reduction at the lower end of specified frequency ranges (for example, 100 kHz to 3 MHz) significantly reduces the footprint, volume, weight and cost of the overall filter, especially the CM chokes that are designed to attenuate lower-order harmonics – and hence are large size.
While rejecting the line-frequency component at 50 Hz or 60 Hz, the TPSF12C1 senses the high-frequency CM noise-voltage disturbance on each power line using two Y-rated sense capacitors and injects a noise-canceling current back into the power lines using a Y-rated inject capacitor. The GND terminal of the EVM requires a direct, low-inductance connection to the chassis ground or Earth terminal of the filter circuit.