SLVUCM6A March   2024  – August 2025 TPS65219-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PDN and Sequence Diagrams
    1. 2.1 TPS6521923W-Q1 Sequence and Power Block Diagram
  6. 3EEPROM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Multi PMIC Config
  7. 4Revision History

Discharge Check

Active discharge is enabled by default and is not NVM based. If desired, this setting can be disabled after each VSYS-power-cycle. During RESET or OFF-request, the discharge configuration is not reset, as long as VSYS is present. However, in INITIALIZE state and prior to the power-up-sequence, all rails are discharged, regardless of the setting. In case active discharge on a rail is disabled, it does not gate the disable of the subsequent rail, but the sequence is purely timing based. In case of residual voltage, the RV-bit is set regardless.

Table 3-16 Discharge Check
Register Address Field Name Value Description
0x1E BYPASS_RAILS_DISCHARGED_CHECK 0x0 Discharged checks enforced