SLVUCM6A March   2024  – August 2025 TPS65219-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PDN and Sequence Diagrams
    1. 2.1 TPS6521923W-Q1 Sequence and Power Block Diagram
  6. 3EEPROM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Multi PMIC Config
  7. 4Revision History

Device ID

This section lists all the register settings that identify the supported temperature and the NVM ID with the corresponding revision that represents a list of default register settings.

Table 3-1 Device ID
Register Address Field Name Value Description
0x00 TI_DEVICE_ID

(Bits: 7-5)

0x80 Device specific ID code to identify supported ambient and junction temperature.
0x01 TI_NVM_ID

(Bits: 7-0)

0x23 Identification code for the NVM ID
0x41 NVM_REVISION

(Bits: 7-5)

0x2 Identification code for the NVM revision
0x26 I2C_ADDRESS

(Bits: 6-0)

0x30 I2C address