SLVUCU3 July   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Warnings and Caution
  7. 3Implementation Results
    1. 3.1 TPS62893EVM-012 Test Results
    2. 3.2 Modifications
      1. 3.2.1 Input and Output Capacitors
      2. 3.2.2 Output Voltage Setting
      3. 3.2.3 Control Loop Compensation
      4. 3.2.4 I2C Interface
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks

Description

The TPS62893EVM-012 is designed to help the user easily evaluate and test the operation and functionality of TPS62893 buck converters. The EVM also can be used to evaluate TPS62891-Q1, and TPS62892-Q1 devices in this configuration. The EVM converts a 2.7V to 6.0V input voltage to a regulated 0.8V output voltage. The output current of this EVM can go up to 50A.