SLVUCU3 July 2025
The TPS62893 device is a high-frequency, synchronous step-down converter optimized for a small solution size and high efficiency. The device focus on high-efficiency, step-down conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load-current range. The device is available in a 5.0mm × 6.0mm, 20-pin QFN package.
This user’s guide describes the characteristics, operation, and use of TI's evaluation module (EVM) for the TPS62893-Q1 devices. This user’s guide includes setup instructions for the hardware, a printed-circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM). Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the TPS62893EVM-012.