SLVUCU6A November 2023 – October 2024
The EVM has a built-in USB interface based on the MSP432E401Y (U3) to allow the GUI, from the host computer, to communicate with the PMIC. The supply voltage required by the MSP432E401Y is generated automatically by the TLV73333PQDRVRQ1 (U11) and TLV73318PQDRVRQ1 (U12) LDOs, which provide 3.3 V and 1.8 V from USB power, +VBUS. These voltages are available for supplying VIO for the PMIC (selectable from J32). Two SN74GTL2003 level shifters (U4, U6) are used to support the use case of the PMIC VIO of 1.8 V (the MCU IO is always be 3.3 V). In addition to the level shifters, the TS3A5018RSVR (U8) switch is used to apply the pullup voltages to the I2C lines when SPI_EN is LOW (I2C is used). Additional TS3A5018RSVR (U9) switch is used for SPI enable/disable. The application of the pullup resistors is for I2C mode only.
The EVM has 5 LEDs to indicate board power, PMIC power and some pre-defined PMIC GPOs status. The signals are listed in Table 2-9. Since nINT and EN_DRV share the same pin on the TPS6522x there is a configuration jumper J19 to match the EVM and the PMIC configurations. This jumper selects if the nINT/EN_DRV pin is connected to D1 or D2.
| LED Designator | Indication |
|---|---|
| D1 | LED is on when nINT is low. |
| D2 | LED is on when EN_DRV is high. |
| D3 | LED is on when nRSTOUT is low. |
| D5 | PMIC power indicator. |
| D6 | EVM power indicator. |