SLVUCU6A November 2023 – October 2024
The EVM is equipped with TPS6522430-Q1 which is designed to provide the power and functionality needed by Texas Instruments AM62P Sitara™ processor. A typical Power Distribution Network (PDN) is shown in Figure 1-1, which utilizes the TPS6522430-Q1 to power the AM62P.
The voltages and current output capabilities of the TPS6522430-Q1 are shown in Table 1-1. These output voltages are enabled when a proper supply is given to the TPS6522430-Q1 and VSENSE is connected to VCCA by a jumper. For all jumper options, please refer to Section 2.2.3.
| Rail | Voltage | Current capability |
|---|---|---|
| VCCA | 3.3 V | - |
| BUCK1+BUCK2 | 0.75 V | 10 A |
| BUCK3 | 1.8 V | 2 A |
| BUCK4 | 1.2 V | 2 A |
| LDO1 | 1.8 V | 300 mA |
| LDO2 | 3.3 V | 400 mA |
| LDO3 | 0.85 V | 400 mA |
| VSENSE | 3.3 V | - |