SLVUCU8 January 2024
Figure 3-14 through Figure 3-17 show the TPS54KC23EVM output voltage ripple. The load currents are 10-mA and 30 A. VIN = 12 V. The VOUT voltage is measured using TP11 for U1 and TP29 for U2.
Figure 3-14 U1 Output
Ripple – 10-mA Load, Skip-Mode
Figure 3-16 U2 Output Ripple – 10-mA Load,
Skip-Mode
Figure 3-15 U1 Output
Ripple – 30-A Load
Figure 3-17 U2 Output Ripple – 30-A Load