SLVUCU8 January 2024
The TPS54KC23EVM is provided with input connectors, output connectors, and test points as shown in Table 3-1 and Table 3-2.
To support the minimum input voltage with the full rated load on both outputs with the default EVM, a power supply capable of supplying greater than 10 A must be connected to the VIN and PGND terminal blocks (J1 for U1, and J3 for U2) through a pair of 18-AWG wires or better.
For U1, the load must be connected to J2 and for U2, the load must be connected to J4. A pair of 10-AWG wires or better must be used for each connection. With the maximum current limit setting, the maximum load current capability is near 33 A before the TPS54KC23 goes into current limit. Wire lengths must be minimized to reduce losses in the wires.
| REFERENCE DESIGNATOR | NAME | RELATED IC | FUNCTION |
|---|---|---|---|
| J1 | VIN1 | U1 | VIN screw terminal to connect input voltage (see Table 1-1 for VIN range) |
| J2 | VOUT1 | U1 | VOUT screw terminal to connect load to output |
| J3 | VIN2 | U2 | VIN screw terminal to connect input voltage (see Table 1-1 for VIN range) |
| J4 | VOUT2 | U2 | VOUT screw terminal to connect load to output |
| J5 | EN2 | U2 | EN pin selection header: Open = (EN pin shorted to AGND) Short = (EN pin connected to VIN pin through resistor divider) |
| J8 | - | U2 | MSEL selection header. Use shunt to select MSEL resistor (see Table 2-1 for MSEL pin selection) |
| REFERENCE DESIGNATOR | NAME | RELATED IC | FUNCTION |
|---|---|---|---|
| TP1 | VIN1 | U1 | VIN test point. Use this for efficiency measurements. |
| TP2 | SW1 | U1 | SW node test point |
| TP3 | VOUT1 | U1 | VOUT test point |
| TP4 | REG_GND1 | U1 | PGND test point. Use this for efficiency measurements. |
| TP5 | VCC1 | U1 | VCC test point |
| TP6 | PG1 | U1 | PGOOD output test point (pulled up to VCC pin through a 10-kΩ resistor) |
| TP7 | BODE1 | U1 | Test point between voltage divider network and output voltage. Used for Bode plot measurements. |
| TP8 | REG_VOUT1 | U1 | VOUT test point. Use this for efficiency, output regulation, and bode plot measurements. |
| TP9 | PGND1 | U1 | PGND test point. Use this for efficiency measurements. |
| TP10 | AGND1 | U1 | AGND test point |
| TP11 | VOUT_U1 | U1 | SMB connector to measure output voltage. When using this test point, set the scope for 1-MΩ termination. When using 50-Ω termination, a 2:1 divider is created. |
| TP12 | VIN2 | U2 | VIN test point |
| TP13 | VOUT2 | U2 | VOUT test point |
| TP14 | SW2 | U2 | SW test point |
| TP15 | EN2 | U2 | EN test point |
| TP16 | VCC2 | U2 | VCC test point |
| TP17 | REG_GND2 | U2 | PGND test point. Use this for efficiency measurements. |
| TP18 | PG2 | U2 | PGOOD output test point (pulled up to VCC pin through a 10-kΩ resistor) |
| TP19 | BODE2 | U2 | Test point between voltage divider network and output voltage. Used for Bode plot measurements. |
| TP20 | REG_VOUT2 | U2 | VOUT test point. Use this for efficiency, output regulation, and bode plot measurements. |
| TP21 | SS2 | U2 | SS test point |
| TP22 | ILIM2 | U2 | ILIM test point |
| TP23 | MSEL2 | U2 | MSEL test point |
| TP24 | PGND2 | U2 | PGND test point. Use this for efficiency measurements. |
| TP25 | AGND2 | U2 | AGND test point |
| TP28 | SW_U2 | U2 | SMB connector to measure SW node. When using this test point, set the scope for 50-Ω termination. The combination of 50-Ω termination and 450-Ω series resistance creates a 10:1 attenuation. |
| TP29 | VOUT_U2 | U2 | SMB connector to measure output voltage. When using this test point, set the scope for 1-MΩ termination. When using 50-Ω termination, a 2:1 divider is created. |