SLVUCV8 March 2025
The TPS61381-Q1 is a 40V, 15A, bi-directional boost converter and LDO charger that integrates battery state of health detection function. This user's guide describes the characteristics, operation, and the use of the TPS61381-Q1 evaluation module (EVM). The EVM contains the TPS61381-Q1, bi-directional boost converter with integrated charger, boost and state of health (SOH) detection function. The user's guide includes EVM specifications, recommended test setup, test result, schematic diagram, bill of materials, and the board layout.