SLVUCV8 March 2025
A summary of the TPS61381-Q1 EVM performance specifications is provided in Table 1-1. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| PARAMETER | TEST CONDITION | VALUE | UNIT |
|---|---|---|---|
| Back up Battery (BUB) voltage | N/A | 1 – 12 | V |
| Output voltage | N/A | 5 – 12 | V |
| Maximum output current | BUB3V, VOUT6.2V | 6 | A |
| BUB 3.6V, VOUT6.2V | 7.5 | ||
| BUB 4.5V, VOUT6.2V | 9.5 | ||
| Default switching frequency | N/A | 400 | kHz |
| PARAMETER | TEST CONDITION | VALUE | UNIT |
|---|---|---|---|
| Back up Battery (BUB) voltage | N/A | 0 – 12 | V |
| Output voltage | N/A | VBUB+0.1V – 40 | V |
| Charging current | N/A | 50-100 | mA |