SLVUCW1 October   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Connectors and Test Points Information
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Device Information

The TPS61287 is a high-power density, synchronous boost converter that integrates the high side synchronous rectifier MOSFET and uses an external low side MOSFET to provide a high efficiency and small solution size. The TPS61287 has a wide input voltage range from 2.5V to 23V and the output voltage covers up to 25V with 20A switching valley current capability. The TPS61287 has output overvoltage protection and overcurrent protection to prevent the device from over heat.