SLVUCW1 October 2024
The summary of the TPS61287EVM performance specifications is shown in Table 2-3. All the specifications are given for an ambient temperature of 25°C.
| Parameter | Test Condition | Value | Unit | |
|---|---|---|---|---|
| Input voltage | 3.3-4.2 | V | ||
| Output voltage | 18 | V | ||
| Efficiency |
VIN = 3.6V to VOUT =18V, and IOUT = 2A |
92.3 | % | |
| Default switching frequency | 320 | kHz | ||