SLVUCW1
October 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connectors and Test Points Information
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
Output current 3A
Up to 92.3% efficiency at VIN = 3.6V to VOUT = 18V, and IOUT = 2A
Programmable switching valley current limit from 5A to 20A
Selectable auto PFM and forced PWM mode
Output overvoltage protection
Synchronization capability to external clock