SLVUCX2A
June 2024 – January 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Connections Overview
2.2
Faults, Indicators, and Jumper Settings
2.3
EVM Hardware Quick-Start
3
Software
3.1
DRV8351 EVM GUI Software
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
References
7
Revision History
Features
6 - 40V operation, 30A peak H-bridge output current
Onboard CSAs for three-phase low-side current measurement
Onboard buck for GVDD generation and device internal bootstrap diodes
Supply LEDs, fault LEDs, and temperature sensor for user feedback
C2000 (LAUNCHXL-F280049C) sensored trapezoidal firmware available