SLVUCX2A June 2024 – January 2025
This document is designed to be used as a startup guide to the DRV8351EVM and LAUNCHXL-F280049C designs. This document is intended for the engineers involved in the design, implementation, and validation of DRV8351 and TMS320F280049C reference software.
The scope of this document is to provide the user with a guide to evaluate the DRV8351 device with a TMS320F280049C isolated board. This document covers the hardware connections required between boards and external motor and supplies. When the hardware connections are complete, the user is required to download the necessary tools and software to spin a motor.
The reference software is composed of GuiComposer software with sensored trapezoidal algorithm for BLDC motor control.
This document is provided with the DRV8351EVM customer evaluation module (EVM) as a supplement to the DRV8351 data sheet. This user's guide details the hardware implementation of the EVM.