SLVUCX2A June   2024  – January 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Connections Overview
    2. 2.2 Faults, Indicators, and Jumper Settings
    3. 2.3 EVM Hardware Quick-Start
  9. 3Software
    1. 3.1 DRV8351 EVM GUI Software
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References
  13. 7Revision History

Device Information

The DRV8351EVMs are designed to be evaluated only with the LAUNCHXL-F280049C MCU PCB which must be ordered separately. The 3.3VDC power to the LAUNCHXL-F280049C is provided from the DRV8351EVM. To verify high voltage isolation between the DRV8351EVM and the LAUNCHXL-F280049C board, the three isolation jumpers must be removed as shown below.

Although the MCU PCB provides isolation of up to 3000VRMS to the USB, the DRV8351EVM is considered an electrically live EVM and is not intended nor designed for isolation voltage testing. Voltages exceeding the standard EVM ratings as specified on the data sheet can cause personal injury, electrical shock hazard, damage the EVM, or a combination.

WARNING:

Additionally, do not leave power connections to the EVM connected while not in operation.

WARNING:
DRV8351EVM

Hot surface. Contact can cause burns. Do not touch.

WARNING:
DRV8351EVM

High Voltage. Electric shock is possible when connecting board to live wire. The board must be handled with care by a professional.

For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended.