SLVUCY4B June   2024  – January 2025 LM5190-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Basic Test Procedure
  8. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency
      2. 3.1.2 Operating Waveforms
        1. 3.1.2.1 Start-Up and Shutdown With EN
        2. 3.1.2.2 Switching
        3. 3.1.2.3 Load Transient (CV), ISET Modulation (CC)
      3. 3.1.3 Thermal Performance
      4. 3.1.4 Bode Plot
      5. 3.1.5 EMI Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Development Support
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
        1. 6.2.1.1 PCB Layout Resources
        2. 6.2.1.2 Thermal Design Resources
  12. 7Revision History

Specification

Table 1-1 table lists the electrical characteristics of the evaluation module. See the LM5190-Q1 product folder for more information about the device specifications. Efficiency and other performance metrics can change based on operating input voltage, load currents, externally-connected output capacitors, and other parameters. The recommended airflow is 200 LFM when operating.

Table 1-1 Electrical Performance Characteristics
Parameter Test Conditions MIN TYP MAX Unit
INPUT CHARACTERISTICS
Input operating range, VSUPPLY VIN+, VIN– terminal 15 48 72 V
Input current, ISUPPLY 7 A
Input current, no load PFM, BIAS = VOUT, EN = VIN, internal feedback VSUPPLY = 24V 22 µA
VSUPPLY = 48V 18
VSUPPLY = 72V 17
OUTPUT CHARACTERISTICS
Output voltage, VLOAD CV mode 12 V
Average inductor current, ILOUT CC mode 8 A
SYSTEM CHARACTERISTICS
Switching frequency, fSW 400 kHz
Full load efficiency ILOAD = 8A VSUPPLY = 24V 96.8%
VSUPPLY = 48V 95.0%
VSUPPLY = 60V 94.3%