Set the load to constant-voltage (CV) mode and
set to 15V.
Set the input source 48V and turn on. The load
voltage must be within the 12V regulation target.
Set the current limit of the input supply
to 10A maximum.
Set the load voltage to 10V. The load current
must be within the 8A regulation target.
Set the load voltage to 5V. The load
current must be within the 8A regulation target.
Set the load voltage to 15V. The load current
must be 0A.
If additional output capacitors or
super capacitors are connected to the output, then the additional output capacitors or
the super capacitors must be fully discharged before turning off the input power
source.