SLVUCZ2 May 2024
Figure 2-4 LED Indicators| LED | Function |
|---|---|
| A/D2 | MCU_STATUS: LED toggles at a rate of around 1s when MCU is active. Unplug and reconnect the EVM to the computer if this stops flashing. |
| B/ D1 | 3V3: OFF when 3.3V is not active. ON when 3.3V is active |
| C/ D10 | PVDD: OFF when PVDD is not provided. ON when PVDD is provided |