SLVUD04 August   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Background
    2. 2.2 Setup
    3. 2.3 Input and Output Connectors, Test Points, and Headers Description
      1. 2.3.1 J1, Pin 1 and 2 – VIN
      2. 2.3.2 J1, Pin 3 and 4 – S+/S-
      3. 2.3.3 J1, Pin 5 and 6 – GND
      4. 2.3.4 J2, Pin 1 and 2 – VOUT
      5. 2.3.5 J2, Pin 3 and 4 – S+/S-
      6. 2.3.6 J2, Pin 5 and 6 – GND
      7. 2.3.7 Test Points
        1. 2.3.7.1 TP1, TP2
      8. 2.3.8 Header Information
        1. 2.3.8.1 J4– I2C
      9. 2.3.9 Jumper Information
        1. 2.3.9.1 JP1 – ENABLE
    4. 2.4 Setup
    5. 2.5 Modifications
      1. 2.5.1 IC U1 Operation
  7. 3Software
    1. 3.1 Software Setup
    2. 3.2 Interface Hardware Setup
    3. 3.3 User Interface Operation
      1. 3.3.1 Home Screen
      2. 3.3.2 Settings Screen
      3. 3.3.3 Register Map Screen
    4. 3.4 Register Map
      1. 3.4.1 Register CONTROL1 (Target Address: 0x2A; Register Address: 0x02; Default: 0x08)
      2. 3.4.2 Register VOUT (Target Address: 0x2A; Register Address: 0x03; Default: 0x5C)
      3. 3.4.3 Register CONTROL2 (Target Address: 0x2A; Register Address: 0x05; Default:0x45)
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks

Register CONTROL1 (Target Address: 0x2A; Register Address: 0x02; Default: 0x08)

The CONTROL1 register is shown in Table 3-2.

Return to Section 3.4.

This register configures the device. This register is volatile, so the register loses contents if the voltage on the VIN pin becomes less than the UVLO threshold or a low logic level is applied to the EN pin.

Table 3-2 CONTROL1 Register Field Descriptions
BitFieldTypeResetDescription
7:4RESERVEDR0b0000

Not used.

During write operations data for these bits are ignored. During read operations 0 is returned

3EN_FAST_DVSR/W0b1

Sets DVS to fast mode

0 : DISABLE, 1 : ENABLE

2EN_SCPR/W0b0

Enable short circuit hiccup protection

0 : DISABLE, 1 : ENABLE

1NILR0b0Not used
0CONVERTER_ENR/W0b0_TPSM831012

Enable Converter ('AND'ed with EN-pin)

0 : DISABLE, 1 : ENABLE

0b1_TPSM831013