SLVUD04 August 2024 TPSM83102
Connect the USB2ANY adapter to your PC using the supplied USB cable. Connect the EVM connector J3 to the USB2ANY adapter using the supplied 10-pin ribbon cable. The connectors on the ribbon cable are keyed to prevent incorrect installation.
A quick adapter connection overview is shown in Figure 3-1.
Figure 3-1 Quick Connection Overview