SLVUD30A December   2024  – December 2025 TPS65214

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PDN and Sequence Diagrams
    1. 2.1 TPS6521401 Power Sequence and Example Block Diagram
  6. 3NVM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Low Power Mode
  7. 4Revision History

Sequence Settings

This section breaks down the power sequence settings for the device including the power-up/power-down slot assignment and duration. There may be slots in which no rail or GPIO is assigned to ramp. These "empty" slots can be used to add additional time and increase a slot duration.