SLVUD63 December 2025
The TPSM852892EVM is designed to demonstrate the features and functionality of the TPSM852892 device, which is a high-performance, high-efficiency synchronous buck-boost module. The factory default settings of the TPSM852892EVM allow the operation with an input voltage range from 3V to 36V. All these features bring flexibility and design optimization for overall performance, as well as BOM optimization and design cost.