SLVUD63 December   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connector, Test Point, and Jumper Descriptions
      1. 2.1.1 Connector and Test Point Descriptions
      2. 2.1.2 Jumper Configuration
        1. 2.1.2.1 JP1 (ENABLE)
        2. 2.1.2.2 JP5 (SYNC)
        3. 2.1.2.3 JP4 (Internal or External VCC Selection)
    2. 2.2 Test Procedure
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1.     Trademarks

Specification

Table 1-2 provides a summary of the TPSM852892EVM performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-2 Performance Specification Summary
ParameterTest ConditionValueUnit
Input voltage3.0–36V
Output voltage0.8–22V
Maximum output currentVIN ≥ 5V, VOUT = 10V2A
VIN ≥ 6V, VOUT = 12V
VIN ≥ 12V, VOUT = 20V
Default switching frequency400kHz