SLVUD64 February 2025 TPS2HC120-Q1
The TPS2HC120EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPS2HC120-Q1 high side switch. The evaluation module is fully equipped to test the TPS2HC120-Q1 to ease the device integration to various power system applications. The TPS2HC120EVM is designed to be used as a standalone board with an attached voltage supply and output load. Features such as overcurrent, short-to-ground, open-load, and short-to-battery detection are enabled for use on the evaluation module.