SLVUD70 July 2025
The TPS650360EVM-SKT socketed evaluation board is designed to validate the configurations of the PMIC in functionality only. The socket pins have up to 300mΩ contact resistance. The socket pins do not allow more than 100mA current.
The TPS650360EVM-SKT socketed evaluation board is also designed to program a blank unit with a defined configuration or specific user configurations.