SLVUD70 July 2025
The TPS650360EVM-SKT is designed to help users easily evaluate and test the operation and functionality of the TPS650360-Q1, TPS650361-Q1, TPS650362-Q1, TPS650363-Q1, TPS650364-Q1, TPS650365-Q1, TPS650366-Q1, TPS650367-Q1, and TPS650368 power management IC (PMIC) devices. This EVM user's guide includes setup instructions for the hardware, software instructions, schematics, printed-circuit board layouts, and bill of materials.
Please note the following:
The TPS65036x devices are highly integrated PMICs for power sequencing applications. This family of devices combines three step-down converters and one low-dropout (LDO) regulator with configurable power-on and power-off sequencing. The BUCK1 step-down converter has an input voltage range of 4.0V to 35V. All converters can operate in forced fixed frequency PWM or AutoPFM mode. The LDO can supply 300mA and operates with an input voltage range from 3.0V to 5.5V. Each converter has configurable power inputs to enable maximum design and sequencing flexibility.