SLVUD90 April 2025
The DRV8363-Q1 enables customers to evaluate the motor performance within the gate driver system. The DRV8363-Q1 implements features such as enhanced Smart Gate Drive and expanded device protection features, making the device an excellent choice for applications such as power tools, appliances, pumps, and fans. The device supports 12V, 24V, and 48V applications while allowing up to 85V VDRAIN abs max to support power supply transients.