SLVUD90 April 2025
This document is provided with the DRV8363-Q1 customer evaluation module (EVM) as a supplement to the DRV8363-Q1 data sheet. The user's guide details the hardware implementation of the EVM.
This document is designed to be used as a startup guide to the DRV8363-Q1EVM and LAUNCHXL-F280049C device. This document is intended for the engineers involved in the design, implementation, and validation of DRV8363-Q1 + TMS320F280049C reference software.
The scope of this document is to provide the user with a guide to evaluate the DRV8363-Q1 device with a TMS320F280049C board. This document covers the hardware connections required between boards and external motor/supplies. When the hardware connections are complete, the user can access the necessary tools and software to spin a motor using the online GUI.
The reference software is composed of GuiComposer software with sensored trapezoidal algorithm for BLDC motor control.
Figure 1-1 DRV8363-Q1EVMVoltages exceeding the standard EVM ratings as specified on the data sheet can cause personal injury, electrical shock hazard, damage the EVM, or a combination.
Additionally, do not leave power connections to the EVM connected while not in operation.
![]() | Hot surface | Contact can cause burns. Do not touch. |
![]() | High Voltage | For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended. Electric shock is possible when connecting board to live wire. The board must be handled with care by a professional. |