SLVUD90 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  7. 2Hardware
    1. 2.1 Hardware Connections Overview – DRV8363-Q1EVM + LAUNCHXL-F280049C
    2. 2.2 Faults, Indicators, and Jumper Settings
    3. 2.3 EVM Hardware Quick-Start
  8. 3Software
    1. 3.1 DRV8363-Q1 EVM GUI Software
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6References

Hardware Connections Overview – DRV8363-Q1EVM + LAUNCHXL-F280049C

The following section describes the EVM hardware and connections to the external supply, hall sensors, PC via USB, and motor.

DRV8363-Q1EVM EVM Board OverviewFigure 2-1 EVM Board Overview
DRV8363-Q1EVM DRV8363-Q1EVM Mating to LAUNCHXL-F280049CFigure 2-2 DRV8363-Q1EVM Mating to LAUNCHXL-F280049C

The DRV8363-Q1EVM must plug into the LAUNCHXL-F280049C Launchpad headers closest to the USB port as shown above.

DRV8363-Q1EVM VMOTOR Input (J10)Figure 2-3 VMOTOR Input (J10)
WARNING:

To minimize the risk of potential shock hazard and personal injury, remove all power connections and interfaces to the DRV8363-Q1EVM when not in use.

The DRV8363-Q1EVM is designed for an input supply from 8VDC to 48VDC and up to 30A continuous drive current (in-line fuse limited). The input connects to J10 with the noted polarity. VMOTOR test point connects to the same node but must not be used for high current input. VMOTOR input is fused with a 30A fuse and the input connector is rated for 32A.

DRV8363-Q1EVM Hall Sensor Input and Power Connections (J11)Figure 2-4 Hall Sensor Input and Power Connections (J11)

Hall sensors are connected to J11 including Hall power and GND. The EVM offers 3.3VDC and 5VDC on-board LDOs to supply to the Hall sensor power input. External hall power can be input through the HALL_EXT test point if a different supply or voltage level is desired. To use the included 3.3V LDO to power the halls, connect J12 on the left side to pins 1:2 as shown. To use the included 5V LDO to power the halls, connect J12 on the right side to pins 2:3. To use an external supply, connect the power supply to HALL_EXT or pin 2 of J12. To insert or remove wires/terminals on J11, use a flat blade screwdriver to push down the respective tab on top of the J11 connector.

DRV8363-Q1EVM Motor Phase Connector (J13)Figure 2-5 Motor Phase Connector (J13)
WARNING:

Motor Phase connections must match the hall sensor connection sequence. For example, MOTA must match HALL_A, MOTB must match HALL_B, MOTC must match HALL_C. The phases must also be in sequential order; A, then B, then C.

If the motor phases do not match the hall sensors or the connections are made out of order, then the motor does not spin smoothly and current consumption increases.

The three phase inputs of the motor connect to MOTA/MOTB/MOTC through connector J13.