SLVUD97 September   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 ADS9308V8IEVM Quick Start Guide
    2. 2.2 Analog Interface
      1. 2.2.1 ADC Input SMA Connections
      2. 2.2.2 Voltage Reference
    3. 2.3 Digital Interface and Clock Inputs
      1. 2.3.1 Digital Interface Connections
      2. 2.3.2 Level Translators
    4. 2.4 Power Supplies
      1. 2.4.1 USB Power and When to Power the Board Externally
  7. 3Software
    1. 3.1 ADS9308V8IEVM Software Installation
      1. 3.1.1 USB Driver Installation
    2. 3.2 ADS9308V8IEVM Software (ADS9308V8IEVM-GUI)
      1. 3.2.1 Using Configuration Tab
      2. 3.2.2 Using the Data Capture Tab
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Related Documentation

Description

The ADS9308V8I evaluation module (EVM) is a platform for evaluating the performance of the ADS9308V8I, 16-channel, 24-bit, 100ksps/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9308V8IEVM includes a standard FMC connector that can interface with standard FPGA development boards. Computer software that works with the TSWDC155EVM (sold separately) is provided to enable the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.