SLVUD97 September   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 ADS9308V8IEVM Quick Start Guide
    2. 2.2 Analog Interface
      1. 2.2.1 ADC Input SMA Connections
      2. 2.2.2 Voltage Reference
    3. 2.3 Digital Interface and Clock Inputs
      1. 2.3.1 Digital Interface Connections
      2. 2.3.2 Level Translators
    4. 2.4 Power Supplies
      1. 2.4.1 USB Power and When to Power the Board Externally
  7. 3Software
    1. 3.1 ADS9308V8IEVM Software Installation
      1. 3.1.1 USB Driver Installation
    2. 3.2 ADS9308V8IEVM Software (ADS9308V8IEVM-GUI)
      1. 3.2.1 Using Configuration Tab
      2. 3.2.2 Using the Data Capture Tab
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Related Documentation

Device Information

The ADS9308V8IEVM is a platform for evaluating the performance of the ADS9308V8I SAR ADC with integrated analog front end for simultaneous current and voltage sensing, and maximum throughput of 100kSPS on each channel. The ADS9308V8I features eight zero-drift programmable gain amplifiers for current sensing with ESD protection of ±8kV, and eight low-drift programmable gain amplifiers (PGA) for voltage sensing with input impedance of 1MΩ. The eight current sense channels have the following input ranges: ±25mV, ±50mV, ±100mV, ±150mV, ±200mV. The eight voltage sense channels have the following input ranges: ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V.