SLVUDA8 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Test Points
  9. 3Implementation Results
    1. 3.1 TPS60800Q1EVM-068 Evaluation Board
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout of the EVM
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials (BOM)

The table below lists the bill of materials needed for this EVM in the simple inverter configuration without filter and post regulator.

Table 4-1 TPS60800Q1EVM-068 Bill of Materials
Quantity Ref Des Value Description Size Part Number MFR
TPS60800Q1EVM-068
4 C1, C2, C5, C7 1uF Capacitor, Ceramic, 25V, X7R, AEC-Q200, ±10% 0603 GCM188R71E105KA64D MuRata
2 R1, R2 0 Resistor, Chip, 0.1W, 1% 0603 Std Std
1 U1 TPS60800QDRLRQ1 200mA unregulated charge pump voltage inverter 1.6mm × 1.6mm TPS60800QDRLRQ1 Texas Instruments