SLVUDA8 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Test Points
  9. 3Implementation Results
    1. 3.1 TPS60800Q1EVM-068 Evaluation Board
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout of the EVM
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Description

The TPS60800-Q1 generates an unregulated negative output voltage from an input voltage ranging from 1.8V to 5.25V with 200mA of maximum load. This EVM facilitates test and evaluation of the functionality of TPS60800-Q1. Only three external 1μF capacitors are required to build a complete DC-DC charge pump inverter. Additional input, output, and flying capacitors can also be added. The device has a variable switching frequency ranging between 500kHz to 750kHz. The device comes in a 6-pin SOT563 package.