SLVUDA8 May 2025
The TPS60800-Q1 generates an unregulated negative output voltage from an input voltage ranging from 1.8V to 5.25V with 200mA of maximum load. This EVM facilitates test and evaluation of the functionality of TPS60800-Q1. Only three external 1μF capacitors are required to build a complete DC-DC charge pump inverter. Additional input, output, and flying capacitors can also be added. The device has a variable switching frequency ranging between 500kHz to 750kHz. The device comes in a 6-pin, SOT563 package.