SLVUDA9B October   2025  – October 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 I/O Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Setup
      3. 3.2.3 Forward/Charge/Sink Mode Verification
      4. 3.2.4 Reverse/OTG/Source Mode Verification
      5. 3.2.5 Helpful Tips
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Forward/Charge/Sink Mode Verification

Use the following steps for forward/charge mode verification with the EVM default settings per the ILIM_HIZ, CELLS, VCHG and ICHG pin resistors:

  1. Turn on PS #1 set to 12V if not already on. In the EVM software, click Read/Read All registers twice. Verify that
    • All Fault and Status registers do not report any fault conditions.
    • PG_STAT reports Power Good

    • CHARGE_STAT reads Fast Charge

    • STAT LED is on and not flashing

  2. To confirm pre-charge regulation, take DMM measurements as follows:
    • Measure → V(BAT) (SRN-TP14 and AGND) = 5V ±0.1V.
    • Measure → I(BAT) = 100mA ±50mA.
  3. To confirm battery fast charge current regulation, increase Load #1 to 7.6V and take DMM measurements as follows:
    • Measure → V(BAT) (BAT-TP13 and AGND) = 7.6V ±0.1V.
    • Measure → I(BAT) = 1A ±100mA.
  4. To confirm input current limit operation, in the EVM software, lower IINDPM current to 500mA and then take DMM measurement ( or PS #1 measurement if accurate) as follows:
    • Measure → I(VIN) = 500mA ±200mA.
    • Verify that IINDPM_STAT register reports IINDPM Active