SLVUDD8 September 2025
The EVM bill of materials is shown below.
Fitted | Designator | Qty | Value | Description | Part Number | Manufacturer | Package Reference |
|---|---|---|---|---|---|---|---|
Fitted | !PCB1 | 1 | Printed Circuit Board | SENS162 | Any | ||
Fitted | C1, C8 | 2 | 2.2uF | CAP, CERM, 2.2uF, 16V, +/- 10%, X5R, 0402 | GRM155R61C225KE11D | MuRata | 0402 |
Fitted | C2, C10 | 2 | 10uF | CAP, CERM, 10uF, 10V, +/- 20%, X5R, 0603 | C1608X5R1A106M080AC | TDK | 0603 |
Fitted | C3, C4 | 2 | 10pF | CAP, CERM, 10pF, 16V,+/- 10%, C0G, 0402 | C0402C100K4GACTU | Kemet | 0402 |
Fitted | C5, C16, C17, C18 | 4 | 0.1uF | CAP, CERM, 0.1uF, 10V,+/- 10%, X5R, 0402 | LMK105BJ104KV-F | Taiyo Yuden | 0402 |
Fitted | C9 | 1 | 0.1uF | CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, 0402 | ATC530L104KT16T | AT Ceramics | 0402 |
Fitted | C11, C12, C13 | 3 | 0.47uF | CAP, CERM, 0.47uF, 6.3V, +/- 10%, X7R, 0402 | JMK105B7474KVHF | Taiyo Yuden | 0402 |
Fitted | C15 | 1 | 2200pF | CAP, CERM, 2200pF, 50V, +/- 5%, X7R, 0402 | CL05B222JB5NNNC | Samsung Electro-Mechanics | 0402 |
Fitted | C19 | 1 | 0.1uF | CAP, CERM, 0.1µF, 16V,+/- 5%, X7R, AEC-Q200 Grade 1, 0402 | GCM155R71C104JA55D | MuRata | 0402 |
Fitted | D1, D3 | 2 | 6.2V | Diode, Zener, 6.2V, 300mW, SOD-523 | BZT52C6V2T-7 | Diodes Inc. | SOD-523 |
Fitted | D2, D6 | 2 | Green LED Indication - Discrete 2.2V 0603 (1608 Metric) | SML-LX0603GW-TR | Lumex | 0603 | |
Fitted | J1 | 1 | Connector, Plug, USB Type A, R/A, Top Mount SMT | 48037-1000 | Molex | USB Type A right angle | |
Fitted | L1 | 1 | 220ohm | Ferrite Bead, 220ohm @ 100MHz, 0.45A, 0402 | BLM15AG221SN1D | MuRata | 0402 |
Fitted | R2 | 1 | |||||
Fitted | R3, R4 | 2 | 22 | RES, 22, 5%, 0.1W, AEC-Q200 Grade 0, 0402 | ERJ-2GEJ220X | Panasonic | 0402 |
Fitted | R5 | 1 | 1.00Meg | RES, 1.00M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | RMCF0402FT1M00 | Stackpole Electronics Inc | 0402 |
Fitted | R6 | 1 | 1.50k | RES, 1.50k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | RMCF0402FT1K50 | Stackpole Electronics Inc | 0402 |
Fitted | R7 | 1 | 47 | RES, 47, 5%, 0.1W, AEC-Q200 Grade 0, 0402 | ERJ-2GEJ470X | Panasonic | 0402 |
Fitted | R12 | 1 | 110 | RES, 110, 1%, 0.1W, AEC-Q200 Grade 0, 0402 | ERJ-2RKF1100X | Panasonic | 0402 |
Fitted | R13 | 1 | 0 | RES Thick Film, 0Ω, 0.2W, 0402 | CRCW04020000Z0EDHP | Vishay Dale | 0402 |
Fitted | R19 | 1 | 1.0k | RES, 1.0k, 5%, 0.1W, AEC-Q200 Grade 0, 0402 | ERJ-2GEJ102X | Panasonic | 0402 |
Fitted | R20 | 1 | 33.0k | RES, 33.0k, 1%, 0.063 W, 0402 | RC0402FR-0733KL | Yageo America | 0402 |
Fitted | SW1 | 1 | Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD | PTS820J20M SMTR LFS | C&K Components | 3.9x2.9mm | |
Fitted | SW2 | 1 | SWITCH SLIDE SPDT 100MA 6V | Copal Electronics Inc | |||
Fitted | TP1 | 1 | Test Point, Black, Through Hole, RoHS, Bulk | Keystone | 5011 | ||
Fitted | TP2 | 1 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5010 | ||
Fitted | U1 | 1 | Temperature Sensor in SOT-23 Package | LM50HV | Texas Instruments | SOT23-3 | |
Fitted | U2 | 1 | 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) | TPD4E004DRYR | Texas Instruments | DRY0006A | |
Fitted | U5, U7 | 2 | Single Output LDO, 200mA, Fixed 3.3V Output, 2 to 5.5V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) | TLV70033DCKR | Texas Instruments | DCK0005A | |
Fitted | U6 | 1 | 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) | MSP430F5528IRGCR | Texas Instruments | RGC0064B | |
Fitted | Y1 | 1 | Crystal, 24MHz, SMD | XRCGB24M000F2P00R0 | MuRata | 2x1.6mm | |
Not Fitted | C20 | 0 | 1000pF | CAP, CERM, 1000pF, 50V, +/- 5%, C0G/NP0, 0402 | C1005NP01H102J050BA | TDK | 0402 |
Not Fitted | J2 | 0 | Header, 100mil, 3x1, Gold, TH | TSW-103-07G-S | Samtec | 3x1 Header |