SLVUDD8 September   2025 LM50 , LM50-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations
    3. 2.3 Status LEDs and Subregulator
    4. 2.4 Programming Header
    5. 2.5 Pushbutton Switch
    6. 2.6 RC Filter
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Online Software
      2. 3.1.2 Offline Software
    2. 3.2 Home Tab
    3. 3.3 Data Capture Tab
    4. 3.4 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 LM50HVEVM Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Specification

The controller side and the sensor breakout side of the EVM have different temperature limits, as shown in Table 1-2. The MSP430 limits the controller side temperature limits. The sensor breakout side temperature is limited by the LM50HV.

Table 1-2 LM50HVEVM Temperature Limits
BOARD SECTIONCONDITIONSTEMPERATURE RANGE
Controller boardRecommended operating free-air temperature, TA-40°C to 85°C
Absolute maximum junction temperature, TJ (MAX)95°C

LM50HV

breakout board
Recommended operating free-air temperature, TA-40°C to 150°C
Absolute maximum junction temperature, TJ (MAX)-65°C to 175°C