SLVUDD8 September   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations
    3. 2.3 Status LEDs and Subregulator
    4. 2.4 Programming Header
    5. 2.5 Pushbutton Switch
    6. 2.6 RC Filter
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Online Software
      2. 3.1.2 Offline Software
    2. 3.2 Home Tab
    3. 3.3 Data Capture Tab
    4. 3.4 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 LM50HVEVM Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Device Information

LM50HV is a linear analog output, temperature sensor. The analog output is proportional to the ambient temperature, with a slope of +10mV/°C over the full sensor temperature range. A quick snapshot of key device specifications is shown in Table 1-3.

Table 1-3 LM50HV Specifications
DEVICE SPECIFICATIONVALUE
Operating temperature range-40°C to 150°C
Temperature accuracy (0°C to 70°C)±1.0°C
Temperature accuracy (-40°C to 150°C)±2.0°C
Maximum output current1mA
Maximum capacitive load1000nF
Supply voltage range3V to 34V