SLVUDE5 September   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header and Jumper Information
    3. 2.3 Test Points
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Power Requirements

TMUX48XXDSGDDF-EVM requires a 1.8V to 5.5V supply provided either through the J1 terminal from the V-External, or directly hooked to the red VDD test point to provide a passive signal pathway between the Sx and Dx pins in according to the logic selected. Note, facing up and straight the V-External connections are GND is the left terminal VDD is the right one.